Measurement Wizard Assistant (MWA) Software Download Page

For Front End, please download from here. 

The MWA Front-End is an excel file to create a MWA setup file on your PC. The front-end supports for E5080A, E5071C and E5070B/E5071B.

 

For Back End, please download from here.

This software package includes the Front-End application which should be installed on the analyzer.