PXIe Vector Transceiver, 26.5 GHz

Extend the VXT to the next level of excellence.

prod_image
  • Slots

    4

  • Maximum frequency

    26.5 GHz

  • Form factor

    PXIe Module

  • Type

    Vector Transceiver

  • Module type

    Vector Transceiver

  • Frequency

    26.5 GHz

  • Generator/analyzer bandwidth

    1.2 GHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

M9471A  PXIe Vector Transceiver, 26.5 GHz
M9471A PXIe Vector Transceiver, 26.5 GHz

Model:

M9471A

QTY

Options

1

PXIe Vector Transceiver, 26.5 GHz | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.

1

PXIe Vector Transceiver, 26.5 GHz

Highlights

The Keysight M9471A PXIe frequency extension module is designed to work directly with M9410A and M9411A VXT PXIe vector transceivers to cover frequency range up to 26.5 GHz.

  • Unbanded full frequency coverage from 1 MHz to 26.5 GHz
  • Support 5G and Wi-Fi advanced test needs with a signal generation and analysis bandwidth of up to 1.2 GHz
  • Harmonics measurement and spur search
  • Support a wide range of applications using the same measurement application software used in benchtop instruments including PathWave signal generation, X-Series measurement applications, and vector signal analysis software
  • Seamless interface to the VXT PXIe vector transceivers

Frequently Asked Questions