VXT PXI Vector Transceiver, 380 MHz to 6/8/12 GHz

The Keysight M9415A PXIe vector transceiver integrates a VSG and a VSA from 380MHz to 6, 8, or 12 GHz in a 3-slot PXI module with up to 1.2GHz bandwidth.

prod_image
  • Bandwidth options

    300 MHz, 600 MHz, 1.2 GHz

  • Frequency Options

    6 GHz, 8 GHz, 12 GHz

  • Performance Level

    ◆◆◆◆◇◇

  • Half Duplex Port

    Yes

  • Baseband Generator Memory Size

    512 MSa

  • DANL @1 GHz

    -167 dBm

  • Frequency

    12 GHz

  • Generator/analyzer bandwidth

    1.2 GHz

  • Harmonics @ 1 GHz

    <-43 dBc

  • Non-Harmonics @1 GHz

    <-79 dBc

  • Output power @1 GHz

    -120 dBm to +20 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -132 dBc/Hz

  • Maximum frequency

    12.3 GHz

  • Slots

    3

  • Form factor

    PXI module

  • Type

    Vector Transceiver

  • Platform

    PXIe

  • Module type

    Vector Transceiver

  • Maximum bandwidth

    1.2 GHz

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Integrated a vector signal generator and a vector signal analyzer up to 12 GHz in a 3-slot PXIe module
  • Built-in 1.2 GHz signal generation and analysis bandwidth
  • High output power up to >+20 dBm
  • Amplitude accuracy <±0.5 dB for both generator and analyzer
  • Excellent SSB phase noise <-130 dBc/Hz at 1 GHz (10 kHz offset)
  • <0.3 % EVM of 100 MHz bandwidth OFDM signal for accurate 5G test
  • Extend frequency range to mmW (FR2) with S9130A 5G Performance Multi-Band Vector Transceiver