PXIe Vector Signal Analyzer, 9 kHz - 27 GHz / 3.6 - 50 GHz

M9393A is the realization of Keysight's microwave measurement expertise in modular form, which you can tailor to fit your specific requirements.

prod_image
  • Cellular

    1xEV-DO, GSM/EDGE, GSM/EDGE/EDGE Evolution, LTE FDD, LTE TDD, TD-SCDMA, W-CDMA, W-CDMA/HSPA/HSPA+, cdma2000, cdmaOne

  • General Purpose

    Analog Demodulation, Flexible Digital Modulation Analysis, MATLAB, Stimulus/Response

  • Instrument Type

    Modular

  • Wireless Connectivity

    802.11 WLAN, Bluetooth

  • Maximum frequency

    50 GHz

  • Performance Level

    High Performance

  • DANL @1 GHz

    -158 dBm

  • Maximum analysis bandwidth

    160 MHz, optional 1 GHz IF output

  • Phase noise @1 GHz (10 kHz offset)

    -110 dBc/Hz

  • Form factor

    PXIe, Modular

  • Platform

    PXIe

  • Type

    Signal Analyzer

  • Measurement functions

    Signal analyzer

  • VNA capabilities

    Model dependent

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

M9393A 8.4 GHz, Standalone Modular M9393A PXIe VSA
M9393A 8.4 GHz, Standalone Modular M9393A PXIe VSA

Model:

M9393A

QTY

Options

1

PXIe Performance Vector Signal Analyzer Test Set | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 8.4 GHz

1

PXIe Frequency Reference: 10 MHz and 100 MHz

1

Analysis bandwidth, 40 MHz

1

Memory, 128 MSa

1

PXIe Microwave Downconverter

1

PXIe Microwave Synthesizer

1

M9300A PXIe Frequency Reference

1

M9214A PXIe Digitizer

M9393A 27 GHz, 2-Channel Signal Analysis
M9393A 27 GHz, 2-Channel Signal Analysis

Model:

M9393A

QTY

Options

1

PXIe Performance Vector Signal Analyzer Test Set | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 27 GHz

1

Analysis bandwidth, 40 MHz

1

Memory, 128 MSa

1

PXIe Microwave Downconverter

1

PXIe Microwave Synthesizer

1

M9214A PXIe Digitizer

M9393A 27 GHz, 4-Channel Signal Analysis
M9393A 27 GHz, 4-Channel Signal Analysis

Model:

M9393A

QTY

Options

1

PXIe Performance Vector Signal Analyzer Test Set | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 27 GHz

1

Analysis bandwidth, 40 MHz

1

Memory, 128 MSa

1

PXIe Microwave Downconverter

1

PXIe Microwave Synthesizer

1

M9214A PXIe Digitizer

M9393A 18 GHz, Signal Generation & Analysis for Harmonic Test
M9393A 18 GHz, Signal Generation & Analysis for Harmonic Test

Model:

M9393A

QTY

Options

1

PXIe Performance Vector Signal Analyzer Test Set | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 18 GHz

1

Analysis bandwidth, 40 MHz

1

Memory, 128 MSa

1

Fast tuning

1

PXIe Microwave Downconverter

1

PXIe Microwave Synthesizer

1

M9214A PXIe Digitizer

M9393A 50 GHz, Signal Analysis with Frequency Extension
M9393A 50 GHz, Signal Analysis with Frequency Extension

Model:

M9393A

QTY

Options

1

PXIe Performance Vector Signal Analyzer Test Set | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 27 GHz

1

Analysis bandwidth, 160 MHz

1

Memory, 1024 MSa

1

Fast tuning

1

Frequency range extension, 3.6 GHz to 50 GHz

1

PXIe Microwave Downconverter

1

PXIe Microwave Synthesizer

1

M9214A PXIe Digitizer

Highlights

Vector Signal Analysis in PXI 

The M9393A vector signal analyzer (VSA) is the realization of Keysight's microwave measurement expertise in a PXI form factor. The M9393A integrates core signal analysis capabilities with hardware speed and accuracy, enabling you to tailor your system to fit specific requirements.

 

  • Extend frequency to 50 GHz (minimum frequency of 3.6 GHz) with Option FRX
  • Quickly characterize spurs and harmonics with hardware and software optimized for speed
  • Access common signal analysis measurements and standards compliance with PathWave X-Series measurement applications
  • Accelerate test with low latency, high throughput PXIe architecture
  • Perform high-speed, hardware accelerated power, spectrum, and IQ measurements
  • Gain insight with advanced analysis of more than 75 signal formats, with the PathWave Vector Signal Analysis (89600 VSA) software