PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory

The M9217A is a single slot 2-channel PXIe digitizer with sample rate up to 20 Msa/s and resolution of 16-bit. Inputs are isolated and can measure up to ±256 V.

prod_image
  • Digitizer Type

    Digitizers and Scopes

  • Number of channels

    2

  • Maximum vertical resolution

    16 bits

  • Bandwidth

    20 MHz

  • Form factor

    PXIe Module

  • Platform

    PXIe

  • Type

    Digitizer

  • Maximum sample rate

    32 MSa/s

  • ADC resolution

    16 bits

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

M9217A  PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory
M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory

Model:

M9217A

QTY

Options

1

PXIe isolated Digitizer, 2-channels, 16-bit, +/-256V, 32MSa/Ch memory | Return to Keysight Warranty - 3 years

1

CD Software for M9217A

Highlights

  • Single PXIe slot digitizer
  • ± 256 V input voltage
  • 2 isolated, simultaneously sampled channels in one PXIe slot
  • 20 MSa/s sampling rate at 16-bit resolution
  • Built-in 400 V peak voltage protection
  • 32 MSa/channel memory

The M9217A PXIe digitizer is a single slot, 2 isolated input channels, supporting up to ±256 V and sampling rate of 20 MSa/s and 16-bit resolution.

With input voltage up to ±256 V, the M9217A eliminates the need for expensive input signal attenuation and signal conditioning circuitry, saving test development time and money.
The M9217A’s individually isolated 2-channel inputs have been designed for high performance with an A/D converter per channel for simultaneous measurement.

The M9217A has 32 MSa/channel with segmented memory of up to 1024 records and this allows for multiple burst of data without the need for re-initialization.