Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The E9988E Keysight Medalist i3070 Series 5i Inline In-Circuit Test (ICT) system brings ICT technologies into your automated manufacturing line.
Fixture actuation
Press down
Maximum node count
5184
System width
1800 mm
Maximum parallel testing
4
Find out what's included and explore available upgrade options from Keysight.
The i3070 Series 5i Inline ICT retains the popular and proprietary Keysight short-wire fixturing technology used in the Keysight 3070 and i3070 systems.
Short-wire fixture technology eliminates problems commonly found with long-wire fixturing such as noise and deterioration of test stability. This translates into transportable, repeatable, and stable tests on your i3070 Series 5i even if you need to deploy tests halfway across the globe or on different manufacturing sites.
The i3070 Series 5i Inline ICT brings ease of use to the busy line operator and test engineer. All instruments are accessible via the front for easy maintenance.
An array of tools including intelligent fixture identification, board orientation detection, and test plan revision controls are available to help you develop automation solutions for testing today’s complex printed circuit board assemblies.
The i3070 Series 5i is fully backward compatible with 3070 and i3070 test programs.
For more information about ICT systems, please visit ICT System - i3070.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.