Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Complete and accurate measurement control and parameter extraction solution for semiconductor device modeling.
The industry standard for advanced device modeling.
Accurate SPICE models begin with trusted characterization and extraction technology. For decades, foundries and IDMs worldwide have relied on IC-CAP to automate measurements, extract model parameters, and develop accurate compact models for digital, analog, RF, and power applications.
Combining advanced automation, open customization, AI-enhanced extraction technology, and broad support for measurement instruments and simulators, IC-CAP helps engineering teams reduce development cycles, improve model accuracy, and accelerate technology enablement from characterization to PDK delivery.
Enhance automation and precision in device modeling workflows.
Pre-built flows for BSIM3, BSIM4, BSIM-BULK, BSIM-CMG, PSP, HiSIM, SGP and other industry-standard CMOS models.
Direct links to major commercial simulators ensure consistency with circuit design environments.
Built-in Python expanded package support for data processing, automation, instrument integration, and visualization.
Keysight Device Modeling software bundles provide device modeling engineers with a choice of valuepacked, pre-configured combinations of software built for specific device modeling design challenges. These combinations enable you to address your measurement and modeling needs efficiently.
Demos
eBooks
Application Notes
Application Notes
Case Studies
Discover the latest release designed to help engineers work faster, simulate more accurately, and accelerate product development.
EDA software bundles provide designers with pre-configured combinations targeted to a specific design workflow.
This bundle provides the tools and examples needed to characterize and model semiconductor devices, with AIML optimization capabilities to support automated, accurate extraction. It includes the IC-CAP core software environment, all measurement drivers, basic and advanced optimization algorithms, Python/PEL programming, all simulation links, and DataPro. Advanced capabilities include ML-based and other global optimizers, custom or Bring-Your-Own (BYO) optimizer support, and additional optimizer features.
This bundle provides the tools and examples needed to characterize and model semiconductor devices, with AIML optimization capabilities to support automated, accurate extraction. It includes the IC-CAP core software environment, all measurement drivers, basic and advanced optimization algorithms, Python/PEL programming, all simulation links, and DataPro. Advanced capabilities include ML-based and other global optimizers, custom or Bring-Your-Own (BYO) optimizer support, and additional optimizer features.
W7303B
This bundle provides the tools and examples needed to characterize and model semiconductor devices, with AIML optimization capabilities to support automated, accurate extraction. It includes the IC-CAP core software environment, all measurement drivers, basic and advanced optimization algorithms, Python/PEL programming, all simulation links, and DataPro. Advanced capabilities include ML-based and other global optimizers, custom or Bring-Your-Own (BYO) optimizer support, and additional optimizer features.
This bundle combines the W7300B IC-CAP Device Modeling bundle and the W7003E AIML Advanced Extraction Tools and Optimizers add-on.
WaferPro for automated wafer-level measurement. All measurement drivers are included. Python/PEL programming enables custom measurement algorithms and drivers.
WaferPro for automated wafer-level measurement. All measurement drivers are included. Python/PEL programming enables custom measurement algorithms and drivers.
W7311B
WaferPro for automated wafer-level measurement. All measurement drivers are included. Python/PEL programming enables custom measurement algorithms and drivers.
The W7311B IC-CAP Wafer Professional Measurement includes:
The IC-CAP Wafer Professional (WaferPro) Measurement Bundle includes all the products needed to run wafer-level automated DC/CV and RF measurements with WaferPro. This bundle consists of three elements: the W7001E IC-CAP Core Environment, the W7015E Instrument Connectivity, and the W7014E Wafer Professional. The core license enables access to the IC-CAP Platform basic features, such as Python, GPIB communications for probers and thermal chucks drivers, and graphics. The instrument connectivity provides access to DC Analyzers, Network Analyzers, LCRZ, and Keysight Parametric Systems built-in drivers. Finally, the bundle also includes the W8510EP IC-CAP Wafer professional, enabling users to organize and run automated on-wafer test plans.
To perform simulations and optimization either within IC-CAP or to run the WaferPro test plan in "simulation" mode, add the W7001EP PathWave IC-CAP Simulation and Analysis License.
Measure and accurately model any GaN RF device with the physics-based industry-standard ASM-HEMT and the MVSG models, or use the established Angelov-GaN model.
Measure and accurately model any GaN RF device with the physics-based industry-standard ASM-HEMT and the MVSG models, or use the established Angelov-GaN model.
W7325B
Measure and accurately model any GaN RF device with the physics-based industry-standard ASM-HEMT and the MVSG models, or use the established Angelov-GaN model.
The W7325B IC-CAP CMC GaN RF Modeling includes:
The W7325B IC-CAP CMC GaN RF Modeling bundle includes the following products to get you going:
The W7300B Device Modeling Platform Bundle provides all the tools you need to start measuring and modeling devices and circuits. The W7324 IC-CAP CMC GaN RF Modeling adds extraction flows for two physics-based models for GaN devices for RF applications. Both models were accepted as industry-standard by the Compact Model Coalition (CMC) in 2017. This bundle also includes the Angelov-GaN extraction package. The Angelov-GaN model was developed by Prof. I. Angelov at the Chalmers University of Technology and has quickly established itself as one of the industry's standard solutions.
Includes Model Builder (MBP) core environment and Device Modeling (IC-CAP) core environment, simulation and analysis module.
Includes Model Builder (MBP) core environment and Device Modeling (IC-CAP) core environment, simulation and analysis module.
W6325B
Includes Model Builder (MBP) core environment and Device Modeling (IC-CAP) core environment, simulation and analysis module.
The W6325B MBP/IC-CAP Modeling includes:
The W6325B MBP/IC-CAP bundle license includes the core environment and basic functions for device modeling covering from baseband to RF model extraction.
Includes Model QA (MQA) core environment and Device Modeling (IC-CAP) core environment, simulation and analysis module.
Includes Model QA (MQA) core environment and Device Modeling (IC-CAP) core environment, simulation and analysis module.
W6347B
Includes Model QA (MQA) core environment and Device Modeling (IC-CAP) core environment, simulation and analysis module.
The W6347B PathWave MQA/IC-CAP Modeling includes:
The W6347B MQA/IC-CAP Modeling bundle provides users with a more complete modeling solution. It includes the core environment and basic functions for device model parameter extraction, model qualification, and report generation.
Semiconductor device modeling involves creating precise mathematical models that simulate the electrical behavior of semiconductor devices and circuits in response to various stimuli. A device model includes a set of equations with specific parameters or coefficients. Determining parameter values is a meticulous process that involves either direct extraction or optimization techniques to ensure the model equations closely fit the measured data.
Semiconductor device modeling forms the foundation of process design kits (PDKs), offering mathematical models that represent the behavior of the semiconductor devices, such as transistors, diodes, and capacitors, within the integrated circuits (ICs). As semiconductor device sizes shrink to the nanometer scale, device behavior becomes increasingly complicated as new physical phenomena occur. Accurate models enable design engineers to simulate and predict the behavior of devices before moving to costly physical prototyping.
Device modeling falls into the following categories:
Modeling today’s industry-standard transistors is a complex and time-consuming process involving massive amounts of data. Extracting and verifying the quality of a Simulation Program with Integrated Circuit Emphasis (SPICE) model library can take weeks to months. As process technology advances, the model library needs continuous updates. Furthermore, the adoption of wide bandgap semiconductors relies on robust models for gallium nitride (GaN) devices to simulate highly nonlinear device behavior, including thermal and dynamic memory effects.
Semiconductor device modeling involves four basic steps to ensure accuracy and efficiency.
Talk to our team to find the right solution for your design needs, get a personalized quote, or request a free trial.
What are you looking for?