PXIe

Save valuable rack space

Benchtop capabilities with fast data throughput in a compact, high-density module.

PXIe

AXIe Modular Systems

AXIe modular systems, including chassis and measurement modules

High-channel density and high throughput for scalable data acquisition systems.

AXIe Modular Systems

Mainframes

High-density mainframe solutions enable flexible scaling and performance customization for your application needs.

Mainframes

Modules

Mix-and-match modules with varying performance levels and capabilities to tailor solutions to your needs.

Modules

Modular Systems

Modular systems, including cards, chassis and measurement modules

Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.

Modular Systems

Controller

Customizable connectivity / interfaces, bus speeds, and form factors.

Scalable controllers used in modular PXI and AXI systems

Controller

Showing 6 of 6

Image of  PXIe Digitizer: 4 Channels, 2 GHz, 12-bit
PXIe Digitizer: 4 Channels, 2 GHz, 12-bit
Model
M5200A
Module type
Digitizer
Image of  PXIe Digital I/O: 28 LVDS Channels, 8 Trigger Channels
PXIe Digital I/O: 28 LVDS Channels, 8 Trigger Channels
Model
M5302A
Module type
-
Image of  PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory
PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory
Model
M9217A
Module type
-
Image of  PXI 32-channel High Voltage Data Acquisition
PXI 32-channel High Voltage Data Acquisition
Model
M9216A
Module type
Multifunction
Image of  PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz
PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz
Model
M3100A
Module type
Digitizer
Image of  PXIe Digitizer 500 MSa/s, 14 bit, 200 MHz
PXIe Digitizer 500 MSa/s, 14 bit, 200 MHz
Model
M3102A
Module type
Digitizer
Clear All