Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XP4-class tunable laser sources include the N7770 Series.
Keysight XP4-class tunable laser sources deliver high-resolution, narrow-linewidth optical signals, enabling precise characterization of wavelength-dependent performance in photonic components and systems. Designed for use in swept or stepped wavelength testing, our tunable lasers feature exceptional stability, low noise, and fine-tuning control — making them ideal for testing filters, modulators, and photonic integrated circuits. With wide tuning ranges and programmable sweep capability, you can easily integrate them into automated optical test systems. Select the tunable laser source you need based on the absolute wavelength accuracy and tunability you require. Choose one of our popular configurations or configure one specific to your application.
Delivers ultra-clean optical output with low phase noise and high coherence, enabling precise testing of narrowband optical components.
Covers up to 200 nm within the 1260–1650 nm range, ideal for testing across and beyond common telecom bands.
Programmable, high-speed wavelength sweeps reduce test time and improve wavelength-dependent loss and reflection measurements.
Designed for system-level use with SCPI command support and modular compatibility to streamline automated optical testing.
Absolute wavelength accuracy
±1.5 pm to ±10 pm
Tunability
Continuous sweep, Stepped
Signal to SSE ratio
80 dB/nm, 75 dB/nm, 50 dB/nm
Maximum power
13 dBm to 24 dBm
N7774C
The new Keysight N7774C ultra-high power tunable laser provides the highest output power in the family. It is particularly suitable for test configurations that require splitting the signal power between multiple devices, or with complex test setups that need to deal with large loss budget.
The new Keysight N7774C Ultra-High Power Tunable Laser provides the highest output power in the N777-C Family of Tunable Laser Sources. It is particularly suitable for use with test configurations that require splitting a signal power between optical paths that lead to multiple devices under test (DUT), or with complex test setups that need to deal with a large loss budget. Equipped with polarization maintaining fiber, the N7774C is a good match for testing and developing components with Silicon Photonics/ integrated photonics technology.
Two-way sweeps up to 200 nm/s speed with sub-picometer repeatability and without impacting the specified dynamic accuracy accelerate wavelength-dependent alignment processes and the automated calibration of wavelength-selective devices. Shorter time to testing and faster swept-wavelength tests help reduce test cost per device, improve test margins and lower the cost of ownership.
The N7774C sports top-of-the-line wavelength accuracy – enabled by its high-resolution wavelength reference unit that provides real-time tracking and control and includes a gas cell for excellent long-term stability and self-adjustment capability.
Like N7776C and N7778C, the new ultra-high power tunable laser is supported by the photonic application suite software for spectral measurements of insertion loss, polarization dependent loss and dispersion. In combination with the N774xC multiport power meters and the N7786C polarization synthesizer, these lasers provide optimal swept-wavelength accuracy and excellent dynamic range for measuring both filter stop bands and pass bands.
The wavelength tuning performance of the tunable laser family has been enhanced to provide default fine tuning without overshoot. No separate fine-tuning control is needed for smooth tuning with 0.1 pm resolution, due to automatic coordination of the motor and piezoelectric-actuator. This simplifies wavelength-optimization procedures.
The remote user interface on the instrument is accessible with just a web browser, either via LAN or via USB connection. An optional touch-screen display provides local operator access and displays current operating parameters.
N7776C
The new Keysight N7776C top line tunable laser source is designed to reach accuracy and sub-picometer repeatability in static and swept operation.
The new Keysight N7776C top line tunable laser source is designed to reach accuracy in static and swept operation for outstanding test efficiency. Two-way sweeps up to 200 nm/s speed with sub-picometer repeatability and without impacting the specified dynamic accuracy accelerate wavelength-dependent alignment processes and the automated calibration of wavelength-selective devices. Shorter time to testing and faster swept-wavelength tests help reduce test cost per device, improve test margins and lower the cost of ownership.
With more than +12 dBm output power at the product family’s lowest spontaneous emission level, the N7776C enables the validation of extremely deep filters. It also offers the best wavelength accuracy – enabled by its high-resolution wavelength reference unit that provides real-time tracking and control and includes a gas cell for excellent long-term stability and self-adjustment capability.
The new option 013 is a particularly good match for testing and developing components with Silicon Photonics/ integrated photonics technology. Verifying the spectral responsivity and the sensitivity of receiver optical subassemblies (ROSA) for Ethernet benefit from more than +16 dBm output power across 1270 nm to 1360 nm - enough to allow for external modulation in BER testing.
The wavelength tuning performance has been enhanced to provide default fine tuning without overshoot. No separate fine-tuning control is needed for smooth tuning with 0.1 pm resolution, due to automatic coordination of the motor and piezoelectric-actuator. This simplifies wavelength-optimization procedures.
Like its predecessors 81600B and 81606A, the new N7776C tunable laser source is supported by the photonic application suite software for spectral measurements of insertion loss, polarization dependent loss and dispersion. In combination with the N774xC multiport power meters and the N7786C polarization synthesizer, the new lasers provide optimal swept-wavelength accuracy and excellent dynamic range for measuring both filter stop bands and pass bands.
All N777xC tunable lasers are based on a common cavity and laser module design and share a narrow linewidth, excellent long-term stability and low spontaneous emission level. They are software compatible with the 8160xA and 81600B lasers, the industry standards for more than a decade, but occupy 1 height unit less rack space. The remote user interface on the instrument is accessible with just a web browser, either via LAN or via USB connection. An optional touch-screen display provides local operator access and displays current operating parameters.
N7778C
The new N7778C’s balance of features, performance and price makes it suitable for cost-effective, high-throughput manufacturing-floor component testing.
The N7778C value line tunable laser source offers a peak output power of more than +12 dBm, at least 75 dB/nm above its spontaneous emission level. It features a typical wavelength repeatability of ±1.5 pm at two-way sweeps up to 200 nm/s. The N7778C’s balance of features, performance and price makes it suitable for cost-effective, high-throughput manufacturing-floor component testing as well as for coherent transmission experiments.
The new option 013 is a particularly good match for testing and developing components with Silicon Photonics/ integrated photonics technology. Verifying the spectral responsivity and the sensitivity of receiver optical subassemblies (ROSA) for Ethernet benefit from more than +16 dBm output power across 1290 nm to 1340 nm - enough to allow for external modulation in BER testing.
The wavelength tuning performance has been enhanced to provide default fine tuning without overshoot. No separate fine-tuning control is needed for smooth tuning with 0.1 pm resolution, due to automatic coordination of the motor and piezoelectric-actuator. This simplifies wavelength-optimization procedures.
Like its predecessors 81600B and 81608A, the new N7778C tunable laser source is supported by the photonic application suite software for spectral measurements of insertion loss, polarization dependent loss and dispersion. In combination with the N774xC multiport power meters and the N7786C polarization synthesizer, the new lasers provide optimal swept-wavelength accuracy and excellent dynamic range for measuring both filter stop bands and pass bands.
All N777xC tunable lasers are based on a common cavity and laser module design and share a narrow linewidth, excellent long-term stability and low spontaneous emission level. They are software compatible with the 8160xA and 81600B lasers, the industry standards for more than a decade, but occupy 1 height unit less rack space. The remote user interface on the instrument is accessible with just a web browser, either via LAN or via USB connection. An optional touch-screen display provides local operator access and displays current operating parameters.
Learn more about Optical Laser Source Products
N7779C
The N7779C basic line step-tunable laser source is ideal for cost-effective testing of broadband optical devices. It can also serve tunable local oscillator.
The new N7779C basic line tunable laser source, like the other new N777xC models, can step quickly to discrete wavelengths with a resolution of 0.1 pm and a typical wavelength repeatability of ±3 pm, making it ideal for cost-effective testing of broadband optical devices. With wavelength setting times like 300 ms, rapid stepped sweeps are possible. Like the other lasers in the N777xC family, it delivers more than +12 dBm peak output power with low spontaneous emission levels. At ±0.01 dB power stability over an hour, it can also serve as a static local oscillator with a wide tuning range for receiver testing or transmission experiments.
The wavelength tuning performance has been enhanced to provide default fine tuning without overshoot. No separate fine-tuning control is needed for smooth tuning with 0.1 pm resolution, due to automatic coordination of the motor and piezoelectric-actuator. This simplifies wavelength-optimization procedures.
All N777xC tunable lasers are based on a common cavity and laser module design and share a narrow linewidth, excellent long-term stability and low spontaneous emission level. They are software compatible with the 8160xA and 81600B lasers, the industry standards for more than a decade, but occupy 1 height unit less rack space. The remote user interface on the instrument is accessible with just a web browser, either via LAN or via USB connection. An optional touch-screen display provides local operator access and displays current operating parameters.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A tunable laser is a precision optical source whose output wavelength can be adjusted over a defined spectral range, either continuously or in discrete steps. This ability to sweep across wavelengths makes tunable lasers indispensable for optical component testing, fiber optic communication systems, and advanced photonics research. In test environments, tunable lasers are used to probe the spectral response of devices such as optical filters, multiplexers/demultiplexers (MUX/DEMUX), waveguides, modulators, and photonic integrated circuits (PICs).
By tuning the laser across a broad range, often covering the C-band, L-band, and O-band, engineers can identify insertion loss, center wavelength, channel alignment, and spectral flatness of optical devices with high precision. Modern tunable lasers also support automated wavelength sweeps, fine resolution stepping, and triggered measurements, enabling high-throughput testing in both R&D labs and production test environments.
To choose the right tunable laser for precise fiber optic and photonic component testing, focus on the specifications that directly impact signal quality, measurement accuracy, and spectral resolution. The most important parameters to evaluate include:
By choosing a tunable laser with tight wavelength accuracy, broad and precise tunability, strong output power, and excellent signal-to-SSE ratio, you can ensure clean, repeatable, and high-resolution results across a wide range of optical testing applications, from R&D to automated production environments.
In optical communications testing, tunable lasers must cover the full range of standardized optical transmission bands used in WDM systems and optical transceivers. Keysight tunable lasers span from 1260 nm to 1650 nm, covering the full O-band (1260–1360 nm), C-band (1530–1565 nm), and L-band (1565–1625 nm).
This broad spectral coverage allows you to test ITU-T grid channels, perform transceiver compliance validation, and characterize passive and active components used in 400G, 800G, and 1.6T optical networks. Whether you're calibrating filters, validating dispersion, or analyzing insertion loss across wavelength, a wide tuning range is essential for comprehensive, future-ready optical testing.
A narrow-linewidth tunable laser delivers a highly coherent, spectrally pure optical signal with minimal phase noise. This is especially important in high-precision optical testing, where signal quality directly affects measurement accuracy. For example:
Using a tunable laser with a linewidth in the kHz range ensures accurate and repeatable results in even the most demanding optical tests, enabling you to uncover subtle device behaviors and ensure signal integrity across the system.