Technical Overviews
Overview
Compatibility in a system can be impacted by many factors including computer BIOS, Windows settings, and signal path within the computer and cable. This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis. This document is an extension to the Tested PC and PXI/AXIe Chassis Configurations for users who need special BIOS and Windows settings to optimize their systems for compatibility. Refer to tables below for specific detailed BIOS and Windows settings for each tested computer.
HP Z8 G4 Workstation Tower BIOS and Windows Configuration Settings |
||||
Location of Setting |
Setting |
Value |
Change Mechanism (see Notes below) |
Comments |
BIOS |
ASPM/ PCIe Power Mgt |
Disable |
1 & 2 |
PXIe/AXIe |
BIOS |
Secure Boot |
Disable |
1 & 2 |
Driver installation of non-KTdrivers |
BIOS |
Expansion Chassis Compatibility |
NA |
NA |
Narrow reset pulse; Zx40+ |
BIOS |
NVMe Write Endurance Masking |
Enable |
2 |
If high wear sequential writesallowed using NVMe |
BIOS |
ACS (Access Control Services) |
Disable |
1 & 2 |
Allows full P2P performance |
BIOS |
PCIe Advanced Error Control |
Enable |
2 |
Mask spurious shutdown errorslike Cpl timeout |
BIOS |
Slot N Error Handling |
Disable |
2 |
|
BIOS |
Thunderbolt Security Level |
User Authorization |
2 |
Thunderbolt module must beinstalled in slot 1 |
Windows 10 |
Fast Boot |
Disable |
Settings |
Facilitates enumeration |
Windows 10 |
Sleep |
Never |
Settings |
PXIe/AXIe |
Windows 10 |
PCI Express Link State Power Management |
Off |
Settings |
PXIe/AXIe |
Windows 10 |
UAC |
Disable |
Settings |
Ease system admin |
HP Z4 G4 BIOS and Windows Configuration Settings |
|
|||
Location of Setting |
Setting |
Value |
Change Mechanism (see Notes below) |
Comments |
BIOS |
ASPM/ PCIe PowerMgt |
Disable |
1 & 2 |
PXIe/AXIe |
BIOS |
Secure Boot |
Disable |
1 & 2 |
Driver installation ofnon-KT drivers |
BIOS |
Expansion Chassis Compatibility |
NA |
NA |
Narrow reset pulse; Zx40+ |
BIOS |
NVMe Write Endurance Masking |
Enable |
2 |
If high wear sequential writes allowed using NVMe |
BIOS |
ACS (Access Control Services) |
Disable |
1 & 2 |
Allows full P2P performance |
BIOS |
PCIe Advanced Error Control |
Enable |
2 |
Mask spuriousshutdown errors like Cpl timeout |
BIOS |
Slot N Error Handling |
Disable |
2 |
|
BIOS |
Thunderbolt Security Level |
User Authorization |
2 |
See #3 below &Thunderbolt module must be installed in slot 4 |
Windows 10 |
Fast Boot |
Disable |
Settings |
Facilitates enumeration |
Windows 10 |
Sleep |
Never |
Settings |
PXIe/AXIe |
Windows 10 |
PCI Express Link State Power Management |
Off |
Settings |
PXIe/AXIe |
Windows 10 |
UAC |
Disable |
Settings |
Ease system admin |
HP Z840 BIOS and Windows Configuration Settings |
||||
Location of Setting |
Setting |
Value |
Change Mechanism (see Notes below) |
Comments |
BIOS |
Secure Boot |
Disable |
1 & 2 |
Driver installation of non-KTdrivers |
BIOS |
Expansion Chassis Compatibility |
Enable |
2 |
Narrow reset pulse |
BIOS |
NVMe Write Endurance Masking |
Enable |
1&2 |
If high wear sequential writes allowed using NVMe |
BIOS |
ACS (Access Control Services) |
Disable |
1 & 2 |
Allows full P2P performance |
BIOS |
PCIe Performance Mode |
Enable |
1 & 2 |
|
BIOS |
PCIe Advanced Error Control |
Enable |
2 |
Mask spurious shutdownerrors like Cpl timeout |
BIOS |
Slot N Error Handling |
Disable |
2 |
|
BIOS |
Thunderbolt Security Level |
Unique ID |
2 |
See #3 below &Thunderboltmodule must be installed in slot 5 |
Windows 10 |
Fast Boot |
Disable |
Settings |
Facilitates enumeration |
Windows 10 |
Sleep |
Never |
Settings |
PXIe/AXIe |
Windows 10 |
PCI Express Link State Power Management |
Off |
Settings |
PXIe/AXIe |
Windows 10 |
UAC |
Disable |
Settings |
Ease system admin |
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.