Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight Expert vector network analyzers come in two classes. The XN5-class includes the ENA-X, PNA-L, and E5080B ENA. The XN7-class includes the PNA and N5264B PNA-X.
Keysight Expert vector network analyzers come in two classes. The XN5-class includes the ENA-X, PNA-L, and E5080B ENA. The XN7-class includes the PNA and N5264B PNA-X. They build upon our Essential VNA’s passive component test capabilities, adding active device measurements and offering metrology-grade performance in our top Expert models. With more than 120 software options available, you can characterize the nonlinear behavior of devices like RF power amplifiers, mixers, and modulators quickly and accurately. Plus, the direct digital synthesis (DDS) sources in our top Expert models provide up to 10 times faster phase and group delay measurements than our Essential VNAs. Choose one of our most popular configurations or build the one you need for your application. Need help selecting? Check out the resources below.
Test gain compression, distortion, and phase versus drive for active devices like power amplifiers and single-stage mixers
Active device test across the millimeter-wave spectrum to ensure very high frequency and data rate performance
Built-in spectrum analysis, error vector magnitude (EVM), and adjacent channel power ratio (ACPR) measurements
Conduct sub-THz measurements up to 250 GHz using compatible compact frequency extenders
Maximum number of sources
2
Integrated low-noise receivers
0 to 2
Maximum frequency
26.5 GHz to 67 GHz
Number of built-in ports
2, 4
E5080B
E5080B ENA vector network analyzer with an enhanced TDR measurement option offers robust component test of passive devices and frequency converters.
Highly integrated devices require an RF and microwave measurement solution offering complete characterization. The Keysight E5080B vector network analyzer (VNA) provides R&D performance up to 53 GHz and advanced test flexibility. Dynamic range, trace noise, and temperature stability guarantee reliability and repeatability.
The E5080B VNA enables complete device characterization for passive components, amplifiers, mixers, and frequency converters. Integrated DC sources, bias tees, pulse generators, pulse modulators, and an internal second source enable more measurements on one instrument. Gain deeper insights with software applications including spectrum analysis, mixer measurements, and noise figure.
The E5080B utilizes the same measurement science as other Keysight vector network analyzers such as the PNA, PXI, and USB VNA. The common software platform makes it easy to balance measurement, performance, and budget needs. This commonality guarantees measurement consistency, repeatability, and a common remote programming interface across R&D and manufacturing instruments.
N5224B
The N5224B PNA VNA combines integrated hardware and extensive instrument software to deliver the best RF test platform.
The Keysight N5224B PNA microwave network analyzer provides an integrated and flexible test engine equipped to measure linear and nonlinear component behavior. The N5224B VNA operates at a frequency range of 900 Hz to 43.5 GHz and offers industry-leading performance for testing amplifiers, mixers, and frequency converters. The N5224B PNA combines hardware and test software applications to measure a broad range of devices quickly and accurately. These instrument software applications include gain compression, intermodulation distortion, source-phase control, and differential and I/Q devices.
N5227B
N5227B PNA network analyzer provides optimal RF performance through integrated hardware including attenuators, bias tees, pulse generators, and modulators.
The N5227B PNA network analyzer combines hardware and test software applications to deliver fast and accurate measurements for a variety of devices. Utilize network analysis software applications to explore, define, and resolve issues in your devices under test. Parameterize your amplifier, mixer, and frequency converter behavior with advanced test software applications including noise figure, EVM, and pulsed-RF.
Solve your most complicated measurement challenges with the N5227B VNA:
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
For network analyzers, “metrology-grade” specifically refers to the measurement performance of scattering parameters (S-parameters).
S-parameters are a fundamental measurement in network analysis. They describe how electrical components reflect and transmit signals at different frequencies. Even small errors in S-parameter measurements risk significant performance issues.
For many high-precision applications, such as designing amplifiers, antennas, filters, and transmission lines, highly accurate S-parameter measurements are essential. A metrology-grade VNA excels in measuring S-parameters with extremely low measurement uncertainty. They achieve this by utilizing advanced calibration techniques and high-quality components that help maintain measurement accuracy over a wide frequency range and under various test conditions.
For accurate S-parameter measurements over time, metrology-grade VNAs offer high stability. This means that S-parameter measurements can be consistently repeated without significant drift or variation, which is critical for long-term testing, quality assurance, or comparative measurements.
Additionally, metrology-grade network analyzers provide traceability to national or international standards. This traceability ensures global consistency in S-parameter measurements, which is essential for the telecommunications and aerospace industries.
A vector network analyzer is an incredibly versatile instrument. It can be used for spectrum analysis, pulsed measurements, and active device tests.
Direct digital synthesis sources, or DDS sources, achieve faster active component testing by reducing the phase noise and spurious emissions from the network analyzer. While traditional analog frequency synthesizers suffer from drift, aging components, and inaccuracies, DDS sources provide consistent and precise frequency control over a wide range.
DDS sources use digital algorithms to generate precise and stable frequencies, essential for accurate VNA measurements. The ability to generate very fine frequency steps enables highly accurate frequency sweeps, improving VNA resolution performance as well as measurement time.
Phase noise analysis measures the stability of signal phase. Significant phase noise degrades measurement accuracy, particularly in high-frequency systems. DDS sources exhibit lower phase and harmonic noise than traditional frequency synthesizers, as well as fewer signal spurs. By consistently producing pure and stable signals, DDS sources improve the VNA’s signal-to-noise ratio and minimize error when analyzing a component’s phase performance.
By offering precision, stability, and pure, low-noise signals, DDS sources improve the overall reliability of network analyzers.
Fast and low-noise group delay and phase noise measurements are vital for maintaining the accuracy, reliability, and efficiency of high-frequency systems. They directly affect signal integrity and timing accuracy, making them key considerations in the design and optimization of components like filters, oscillators, and amplifiers.
Group delay refers to the time delay experienced by a signal as it passes through a component, specifically as a function of frequency. In systems that rely on precise timing, such as GPS, radar, or communications, significant group delay introduces errors in the calculation of arrival times, resulting in poor performance or data inaccuracies.
Low-noise group delay measurements ensure that the component’s performance is stable and predictable, without unwanted fluctuations that could compromise signal quality. While phase noise measurements are not conventionally performed on network analyzers, DDS source-enhanced network analyzers allow engineers to capture phase noise performance data.
Phase noise refers to the random variations in the phase of a signal. These fluctuations affect the stability of oscillators, thereby impacting the performance of high-frequency systems, such as communication transmitters, receivers, and radars. Both group delay and phase noise compromise signal integrity. By measuring and minimizing these factors, systems operate more efficiently, with lower error rates and improved data throughput.
Engineers depend on accurate and low-noise group delay and phase noise measurements to optimize device performance and ensure that components meet stringent quality and regulatory standards.