2-Quadrant DC Power Module

The Keysight N6783A consist of two options. N6783A-BAT Battery Charge/Discharge module is a basic 2-quadrant module designed to be used by battery-powered (mobile) device designers. N6783A-MFG Mobile Communications DC Power Module is a basic 2-quadrant module designed to be used for testing battery-powered (mobile) devices in manufacturing or automated test environments.

prod_image
  • Number of Quadrants

    2

  • Maximum current per output

    3:00 AM

  • Maximum power

    24 W

  • Maximum voltage per output

    8 V

  • Number of outputs

    1

  • Type

    Two-Quadrant DC Power Module

  • Auxiliary Voltage Measurement Input

    N/A

  • Maximum current

  • Platform

    N6700 Mainframe

  • Minimum current measurement resolution

    25 uA

  • Maximum output current

    3:00 AM

  • Measurement accuracy

    9 mV

  • Noise and ripple

    8 mVpp

  • Output response time

    0.04

  • Programming accuracy

    18 mV

  • Up / down programming settling time

    4 ms

  • Adjustable slew rate

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

  • Maximum output power

    24

  • Maximum output voltage

    8 V

  • Maximum sample rate

    N/A

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6783A Mobile Communications DC Power Module, 0 to 6V / -2A, 0-3A, 18W
N6783A Mobile Communications DC Power Module, 0 to 6V / -2A, 0-3A, 18W

Model:

N6783A

QTY

Options

1

DC Power Module, 2-Quadrant | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Mobile Communications DC Power Module, 0 to 6V / -2A, 0-3A, 18W

N6783A Battery Charge/Discharge Module, 0 to 8V / -2 to 3A, 24W
N6783A Battery Charge/Discharge Module, 0 to 8V / -2 to 3A, 24W

Model:

N6783A

QTY

Options

1

DC Power Module, 2-Quadrant | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Battery Charge/Discharge Module, 0 to 8V / -2 to 3A, 24W

Highlights

The Keysight N6783A-BAT Battery Charge/Discharge Module is a basic, 2-quadrant module designed to be used by battery-powered (mobile) device designers. During the research and development of a mobile device, it is necessary to properly validate the battery that will be used in the final design, especially if the design calls for the battery to be permanently installed. Battery validation requires charging and discharging the battery while making measurements of voltage and current to ensure it meets its specifications and will operate in the device as expected. The N6783A-BAT’s 2-quadrant operation allows it to act as a power supply to charge the battery or as an electronic load to discharge the battery. Its built-in, digitizing measurement system allows accurate measurements over the short and long-term.

The N6783A-BAT can also be used to condition batteries for tests in mobile devices by charging or discharging the battery to a specific level in order to see how the device performs under specific conditions. This allows R&D engineers to understand the real-world operation of their designs during different levels of charge.

Output Ratings

• Voltage: 8 V
• Current: -2 A to +3 A
• Power: 24 W

Programming Accuracy (at 23ºC ±5ºC)

• Voltage: 0.1% + 10 mV
• Positive Current: 0.1% + 1.8 mA
• Negative Current @ -2 A: 0.2% + 1.8 mA

Measurement Accuracy (at 23ºC ±5ºC)

• Voltage: 0.05% + 5 mV
• Current high range: 0.1% + 600 µA
• Current low range (≤ 150 mA): 0.1% + 75 µA

Download BenchVue Basic app for free to control your instruments.