SX2-class Sampling Oscilloscope, 28 GHz Maximum optical bandwidth, Dual Optical Channel with Option CDR

High accuracy, low cost solution for optical waveform analysis including solutions for 8.4 through 64 GBaud, very low noise and jitter, fast sampling rates for high throughput, and integrated clock recovery available.

prod_image
  • Electrical channels

    0

  • Optical channels

    2

  • Intrinsic jitter

    < 200 fs rms

  • Maximum electrical bandwidth

    N/A

  • Maximum optical bandwidth

    28 GHz

  • Fiber mode

    Single-mode and multimode

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

N1092B Dual Optical Channel Oscilloscope

  • High sensitivity with <5 uW noise
  • Fast throughput with high 250 kHz sample rate
  • Accurate high data-rate analysis with <200 fs jitter
  • Small footprint from compact design
  • Unfiltered bandwidth >40 GHz (option 40A)
  • Integrated clock recovery available (option CDR)
  • 4-channel solution bundle available

What's included:

  • USB cable (for connection to DCA-X mainframe or user-supplied PC)
  • Power cord
  • Instrument cover

Frequently Asked Questions