Model:
M9374A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The Keysight M9374A PXIe vector network analyzer is a full two-port VNA that fits in just one slot. It can function as a two-port VNA, or with multiple modules can be configured for multiport or multi-site measurements.
Best Speed at 201 Point, 1 Sweep
6 ms
Dynamic range
115 dB
Maximum frequency
20 GHz
Output power
7 dBm
Applications
Multiport test, Multi-Site
Components
Cables, Antennas, Connectors, Filters
Number of built-in ports
2
Minimum frequency
300 kHz
Form factor
PXIe, Modular
VNA Series
PXI VNA
VNA Type
Modular
Number of Internal Sources
1
Instrument Type
Modular
Type
Modular
Platform
PXIe
Bundles
No
Maximum output power
7 dBm
Maximum number of sources
1
Configurable test ports
0
Trace Noise
0.003 dB rms
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 64,635
Model:
M9374A
Delivery:
QTY
Options
1
PXIe Network Analyzer 300 KHz - 20 GHz
What's included:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.