PXIe Frequency Reference: 10 MHz and 100 MHz

The M9300A PXIe frequency reference is a PXIe-compatible, compact, modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output, and M9311A modulator to create the world’s fastest vector signal generator, the M9381A.

prod_image
  • Frequency range

    DC to 3 GHz

  • Maximum output power

    10 dBm

  • Performance Level

    Mid Performance

  • Platform

    PXIe

  • Phase noise @1 GHz (20 kHz offset)

    -168

  • Slots

    1

  • Minimum frequency

    10 MHz

  • Sweep Mode

    N/A

  • Form factor

    PXIe Module

  • Module type

    Frequency Reference

  • Type

    Frequency Reference

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The M9300A PXIe frequency reference is a PXIe-compatible, compact, modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output, and M9311A modulator to create the world’s fastest vector signal generator, the M9381A. Create a CW source, the M9380A, by combining the M9300A with the M9301A and M9310A or use it as the 10-MHz or 100-MHz reference with other PXI solutions. Control the instrument through a soft front panel and programmatic interfaces tuned to your application development environment of choice.

  • Reduce development time and simplify integration into existing test environments with multiple drivers and programmatic interfaces.
  • Reduce startup time with Keysight IO libraries' easy configuration, one-step software install, and soft front panel.
  • Realize fast repair turn-around time with Calibrated Core Exchange.