Model:
M9216A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The M9216A is a PXI high voltage data acquisition module for simultaneous measurement of eight channels of positive voltages ranging from 1 mV to 100 V.
Channels/Crosspoints
32
Maximum Inputs/Outputs (V, I)
100V
Acquire Rate
250 kSa/s
Inputs/Outputs
0 - 50 Volts, 51 - 125 Volts
Platform
PXI
Module type
Multifunction
Form factor
PXI module
Bandwidth
85 kHz
Maximum sample rate
250 kSa/S
ADC resolution
16 bits
Number of channels
2
Type
Data Acquisition
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 0
Model:
M9216A
Delivery:
QTY
Options
1
High Voltage DAQ, 32-Channel, 250kS/s, 16-bit, 100V Input | Return to Keysight Warranty - 1 year.
1
CD Software for M9216A
The M9216A is a high voltage data acquisition module that allows simultaneous measurement of eight channels of positive voltages ranging from 1 mV to 100 V. Each channel comes with a concurrent 5 V and 100 V measurement range, with every channel capable of acquiring very low and very high voltages without the need for switching ranges.
The module also comes with a built-in 32 to eight multiplexer enabling 32 measurement ports to be connected to the eight acquisition channels expanding it to a full 32-channel voltage acquisition module. Alternatively, these channels can also be routed via an auxiliary output connector for additional measurements without requiring extra multiplexers or pin matrix cards.
The module is capable of doing fast parallel voltage level measurements, which is ideal for the automotive industry since most automotive applications do not require negative voltage measurements. The 16-bit ADC is fully used for positive voltages, giving it better resolution, hence better accuracy.
Learn more about Keysight Automotive Electronics Functional Test Systems
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.