Model:
M9185A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The M9185A is a fully independent, isolated D/A converter that is capable of supplying high voltage levels in parallel of up to eight or sixteen channels.
Form factor
PXI
Platform
PXI
Type
Isolated Digital to Analog Converter
Number of channels
8 or 16
Digits of resolution
16
DC voltage
+/- 16 V
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 6,797
Model:
M9185A
Delivery:
QTY
Options
1
Digital to Analog Converter, 16-bit, 16V
1
CD Software
1
DAC 8-Channel Config
The M9185A is a fully independent, isolated D/A converter that is capable of supplying high voltage levels in parallel of up to eight or sixteen channels. Each channel is able to output up to ±16V as stimulus signals to Device Under Tests (DUTs).
The M9185A DAC also comes with a built-in SENSE mechanism, which is able to detect the output voltage levels and feedback the information to the DAC circuitry to compensate for the voltage drop at the receiving end of a DUT. Hence the accuracy of the stimulus signal is ensured.
Equipped with the ability of supplying voltage levels of up to ±16V and a SENSE feature, the M9185A suits perfectly for the automotive industry where operating voltages range between 12V to 14V and signal accuracy is always an important factor.
Learn more about Keysight Automotive Electronics Functional Test Systems
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.