PXI SPDT Switch: 26-ch, 2A, Armature Relays

M9130A provides 26 independent, single-pole, double-throw (Form C) switches in a single PXI module. The armature relays handle up to 60W power.

prod_image
  • Inputs/Outputs

    0 - 50 Volts, 51 - 125 Volts

  • Module type

    General Purpose

  • Switch configuration

    Dual Transfer

  • Switch type

    RF Coaxial Switch

  • Frequency range

    DC to 40 GHz

  • Number of channels

    4

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

M9130A  PXI SPDT Switch: 26-ch, 2A, Armature Relays
M9130A PXI SPDT Switch: 26-ch, 2A, Armature Relays

Model:

M9130A

QTY

Options

1

PXI SPDT Switch: 26-ch, 2A, EM Relays | KeysightCare Assured First Year Support | Software and Product Information on CD | Return to Keysight Warranty - 1 year.

1

KeysightCare Assured - Extend to 3 years (includes Return to Keysight Extended Warranty)

Highlights

26 Independent, Single-pole, Double-throw Switches in a Single PXI Module

The M9130A provides 26 independent, single-pole, double-throw (Form C) switches in a single PXI module. Use this switch to cycle power to your device under test or actuate external power relays and solenoids. The armature relays handle up to 60W power and 6A pulsed carry current. Choose from the durable connector block or standard cable connections.

  • General purpose switching to control external devices or switch in loads or power supplies
  • 26-channel SPDT switch
  • 2A switch/carry current
  • 60W max power
  • Durable, armature relays
  • 2A carry current
  • Software drivers: Visual Studio, C, C++, C#, Visual Basic, MATLAB, and LabVIEW