PXI High-Density Multiplexer: 64-ch, 2-Wire, 100Vrms/1A, Reed Relays

M9101A is a high-density, 64-channel, 2-wire multiplexer with 500 usec switches for high speed signal routing of many different channels to a single point.

prod_image
  • Inputs/Outputs

    0 - 50 Volts, 51 - 125 Volts

  • Module type

    Multiplexer

  • Switch type

    RF Multiplexer

  • Switch configuration

    1x4

  • Frequency range

    N/A

  • Number of channels

    8

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

M9101A  PXI High-Density Multiplexer: 64-ch, 2-Wire, 100Vrms/1A, Reed Relays
M9101A PXI High-Density Multiplexer: 64-ch, 2-Wire, 100Vrms/1A, Reed Relays

Model:

M9101A

QTY

Options

1

PXI High Density Multiplexer: 64-CH, 2-wire, 100VDC/1A, Reed Relays | KeysightCare Assured First Year Support | Software and Product Information on CD | Return to Keysight Warranty - 1 year.

1

KeysightCare Assured - Extend to 3 years (includes Return to Keysight Extended Warranty)

Highlights

Route Multiple Channels to a Single Point

The M9101A, a high-density, 64-channel PXI multiplexer routes many different channels to a single point. The switches operate in a break-before-make mode that ensures no two points are connected at the same time or, if needed multiple channels can connect simultaneously. Ideal for routing multiple analog signals to a measurement device in automated test environment (ATE) or data acquisition systems. Each channel switches a high and a low for 2-wire switching up to 100Vrms, with up to 10W of power. Connection options include the durable connector block or the standard cable connections.

Application

  • Switch many different points to a single instrument for data acquisition and automated test applications

Performance characteristics

  • High-speed 500 usec reed relays
  • Break-before-make or simultaneous switch closures

Functionality

  • 64-channel, high-density 2-wire switch multiplexer
  • 100Vrms
  • 0.5A/1.0A switch/carry current
  • 10W max power
  • Software drivers: Visual Studio®, C, C++, C#, Visual Basic, MATLAB® and LabVIEW™