Highlights

Applications

  • Aerospace and Defense
  • Electronic test
  • Communications

Functionality

  • 18 total slots: 16 PXIe hybrid slots, 1 timing/PXIe slot, and 1 PXIe system slot
  • Multi-chassis power-sequencing and front panel external trigger inputs/outputs
  • 800 W useable DC power (220-240 V input) and 42 W/slot cooling

Performance characteristics

  • Ultra-high performance Gen 3 PCIe switching with a two-link (x8, x16) system slot and x8 links to the hybrid/timing slots
  • High data bandwidth (maximum 24 GB/s system and 8 GB/s slot-to-slot)
  • Innovative cooling design that allows chassis to fit into 4U of rack space in most cases

The Keysight M9019A PXIe 18-slot Gen 3 chassis delivers the flexibility, compatibility, and performance required for demanding applications. With 16 PXIe hybrid slots, it gives the system designer more flexibility to mix and match the number and location of PXIe and hybrid-compatible modules. The ultra-high performance, PCIe® switch fabric can operate up to Gen 3 providing up to 24 GB/s of system data bandwidth. Combine the M9019A with the M9022A/23A/24A PXIe System Modules and M9048B/49A PCIe Desktop Adapters to achieve up to a Gen 3 x16 PCIe link to an external PC.

The M9019A has an innovative cooling design which allows the chassis to fit into 4U of rack space in most cases. When combined with the latest 1U rack-mounted computer, a powerful system can be built in only 5U of rack space. Additionally, optional “air-inlet” modules can be used to supply more cool air from the front of the chassis.

Key Specifications

Additional Features
n/a
Bandwidth
24 GB/s
Platform
PXIe
Slots
18 slots
Slots
16 PXIe hybrid slots, 1 timing/PXIe slot, 1 PXIe system slot
Type
Chassis
Additional Features
Bandwidth
Platform
Slots
Slots
Type
n/a
24 GB/s
PXIe
18 slots
16 PXIe hybrid slots, 1 timing/PXIe slot, 1 PXIe system slot
Chassis
View More
Additional Features:
n/a
Bandwidth:
24 GB/s
Platform:
PXIe
Slots:
18 slots
Slots:
16 PXIe hybrid slots, 1 timing/PXIe slot, 1 PXIe system slot
Type:
Chassis
M9019A PXI Chassis

Interested in a M9019A?

Want help or have questions?