Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
M8192A synchronization Module for up to 6x M8190A Arbitrary Waveform Generator units.
Number of outputs
2
Amplitude
3 different amplifier Direct DAC: 350 mVpp to 700 mVpp DC amplifier: 600 mV to 1.0 Vpp|output voltage window -1.0V to +3V AC amplifier|output power -10dBm to +10dBm
Key Attributes
Arbitrary Waveform Generator 14 bit / 8 GSa/s 12 bit / 12 GSa/s 128 MSa memory Upgrade to 2 GSa memory Advanced sequencing
Form factor
Modular
Frequency range
>240 MHz
Type
Multi Channel Synchronization Module
Signal type
Any arbitrary waveform
Functionality
Synchronization Module
Number of channels
2
Bandwidth
N/A
Slots
1
Maximum sample rate
N/A
Find out what's included and explore available upgrade options from Keysight.
Complex testing sometimes requires playing multiple waveforms in parallel (e.g., multi-emitter testing). The M8192A synchronization module allows engineers to synchronize up to 12 M8190A channels and fits into a standard AXIe frame.
Typical applications:
Also available as M8190S Multichannel Arbitrary Waveform Generator System. Two multi-channel selections are available.
4-channel system: consists of one M9505A 5-slot AXIe chassis (M8190S-B04), one M8192A synchronization module, and two M8190A AWG modules, including the required number of clock and trigger cables
8-channel system: consists of two M9505A 5-slot AXIe chassis (M8190S-B08), one M8192A synchronization module, and four M8190A AWG modules, including the required number of clock and trigger cables
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.