PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz

M3100A PXIe digitizer offers 4 or 8 channels, on-board FPGA with optional software tools that enable real-time sequencing, and inter-module synchronization.

prod_image
  • Digitizer Type

    PXIe

  • Number of channels

    4, 8

  • Bandwidth

    100 MHz

  • Form factor

    PXIe, Modular

  • Platform

    PXIe

  • Module type

    Digitizer

  • Maximum sample rate

    100 MSa/s

  • ADC resolution

    14 bits

  • Digital Channel Upgradeable

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Applications

  • Aerospace Defense
  • Electronic test
  • Medical imaging
  • Communications

Functionality

  • 1 slot PXIe 4/8 channel digitizer
  • 100 MSa/s, 14 bit, 100 MHz bandwidth
  • Advanced data acquisition system with flexible triggering and programmable cycles and data bursts

Performance characteristics

  • Up to 2 GB of onboard RAM (~1 GSa)
  • Multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment, is supported by SD1 3.x software API for core programmers. Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) is supported by SD1 2.x Software only. (M3XXXA, Option HV1 required).
  • PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software, enables easy programming & designing of logic, control, and combinatorial routines to the M3xxxA instrument along with supporting HVI for interaction with several FPGA functions. The Graphical FPGA Design Environment (M3602A) is supported by SD1 2.x Software only (M3xxxA, Option FP1 required).

The M3100A PXIe digitizer is ideal for general purpose digitizer automated test requirements. It offers high channel density with an advanced data acquisition systems (DAQ). The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including angle of arrival (AoA), baseband electronics designs, wireless device manufacturing and multi-channel coherent signal acquisition.

Learn more about Keysight PXI Oscilloscope & Digitizer