Regulatory Compliance Test Solution

Regulatory compliance test solution validates the regulatory compliance of unlicensed wireless devices across a range of major standards, such as the ETSI and FCC.

prod_image
  • Supported standards

    ETSI EN 300 328, EN 301 893, EN 303 687, FCC part 15.247, FCC 15.407 (inclusive KDB987594 for U-NII 6 GHz), KC KS-X-3123 2024, MIC, SRRC

  • Workflow stage

    Development, Acceptance, Interoperability, Deployment

  • Number of DUTs

    1

  • Test types

    Signal conditioning, MIMO

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

IOT0047A Signaling Conducted Test  (Adaptivity & Receiver
IOT0047A Signaling Conducted Test (Adaptivity & Receiver

Model:

IOT0047A

QTY

Options

1

Wireless IoT Device Regulatory Test Solution Set | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.

1

ETSI Regulatory Test Software for Signaling Tests

IOT0047A DFS Test
IOT0047A DFS Test

Model:

IOT0047A

QTY

Options

1

Wireless IoT Device Regulatory Test Solution Set | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.

1

DFS Test Software

IOT0047A ETSI, FCC and DFS Test
IOT0047A ETSI, FCC and DFS Test

Model:

IOT0047A

QTY

Options

1

Wireless IoT Device Regulatory Test Solution Set | KeysightCare Assured First Year Support

1

MIMO Power 4-Channels Test Set, X8750A, 26.5 GHz

IOT0047A Non-signaling
IOT0047A Non-signaling

Model:

IOT0047A

QTY

Options

1

Wireless IoT Device Regulatory Test Solution Set | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.

1

MIMO Power 4-Channels Test Set, X8750A, 26.5 GHz

1

ETSI Regulatory Test Software for Non-signaling Tests

Highlights

Keysight’s IOT0047A regulatory test solution accelerates the certification of unlicensed wireless devices. Before, during, and after compliance testing — full or partial — the IOT0047A gives you multiple ways to cover more tests for more standards in less time. With faster throughput for you and quicker time-to-market for your clients, Keysight helps you deliver the win-win in IoT.

  • Test your wireless devices for regulatory compliance versus a growing range of major standards.
  • Simplify and accelerate the testing process using purpose-built test automation IoT regulatory compliance software.
  • Enhance capability and throughput with flexible, scalable system configuration and reconfiguration.
  • Optimize your lab budget by purchasing what you need now and adding capability later.