44 GHz

Integrated high-performance microwave vector signal generator covers frequencies from 100 kHz to 44 GHz (extendable to 500 GHz) for design and manufacturing in aerospace defense, satellite communications, and broadband wireless.

prod_image
  • Harmonics @ 1 GHz

    -55 dBc

  • Output power @1 GHz

    21 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -143 dBc/Hz

  • Maximum frequency

    44 GHz

  • Maximum modulation bandwidth

    80 MHz

  • Number of outputs

    1

  • Frequency switching speed

    16000 µs

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E8267D PSG, Vector, Component & Receiver Test, 13 GHz
E8267D PSG, Vector, Component & Receiver Test, 13 GHz

Model:

E8267D

QTY

Options

1

PSG vector signal generator | KeysightCare Assured First Year Support | Standard connector, 3.5 mm | Standard front and rear panel connector configuration | Standard adapter 3.5mm F to 3.5mm F | Return to Keysight Warranty - 1 year.

1

Frequency range from 250 kHz to 13 GHz

1

Calibration Plan - Return to Keysight - 3 years

E8267D PSG, Vector, Multi-tone & NPR Test, Internal Baseband Generator, 20 GHz
E8267D PSG, Vector, Multi-tone & NPR Test, Internal Baseband Generator, 20 GHz

Model:

E8267D

QTY

Options

1

PSG vector signal generator | KeysightCare Assured First Year Support | Standard connector, 3.5 mm | Standard front and rear panel connector configuration | Standard adapter 3.5mm F to 3.5mm F | Return to Keysight Warranty - 1 year.

1

Frequency range from 250 kHz to 20 GHz

1

Internal baseband generator, 64 MSa memory

1

Calibration Plan - Return to Keysight - 3 years

E8267D Frequency 250 kHz to 13 GHz, with type-N output, rear panel connectors, ultra low phase noise, AM, FM, phase mod and LF output, narrow pulse modulation, internal baseband generator, and 64 Msa memory
E8267D Frequency 250 kHz to 13 GHz, with type-N output, rear panel connectors, ultra low phase noise, AM, FM, phase mod and LF output, narrow pulse modulation, internal baseband generator, and 64 Msa memory

Model:

E8267D

QTY

Options

1

PSG vector signal generator | KeysightCare Assured First Year Support | Standard adapter type-N M to 3.5mm F | Return to Keysight Warranty - 1 year.

1

Frequency range from 250 kHz to 13 GHz

1

Ultra low phase noise

1

AM, FM, phase modulation, and LF output

1

Narrow pulse modulation

1

Internal baseband generator, 64 MSa memory

1

Type-N (f) RF output connector

1

Move all connectors to rear panel

E8267D PSG, Vector, Radar Test, External IQ Modulation, 32 GHz
E8267D PSG, Vector, Radar Test, External IQ Modulation, 32 GHz

Model:

E8267D

QTY

Options

1

PSG vector signal generator | KeysightCare Assured First Year Support | Standard connector, 2.4 mm | Standard front and rear panel connector configuration | Standard adapter set, 2.4mm F-F and 2.4 mm F - 2.9mm F | Return to Keysight Warranty - 1 year.

1

Frequency range from 250 kHz to 31.8 GHz

1

Narrow pulse modulation

1

Internal baseband generator, 64 MSa memory

1

Calibration Plan - Return to Keysight - 3 years

E8267D PSG, Vector, EW Test, External IQ Modulation, Phase Coherent, 44 GHz
E8267D PSG, Vector, EW Test, External IQ Modulation, Phase Coherent, 44 GHz

Model:

E8267D

QTY

Options

1

PSG vector signal generator | KeysightCare Assured First Year Support | Standard connector, 3.5 mm | Standard front and rear panel connector configuration | Standard adapter 3.5mm F to 3.5mm F | Return to Keysight Warranty - 1 year.

1

Frequency range from 250 kHz to 20 GHz

1

Enhanced phase noise

1

AM, FM, phase modulation, and LF output

1

Narrow pulse modulation

1

Internal baseband generator, 64 MSa memory

1

Wideband differential external I/Q inputs

1

Provides 250MHz - 10GHz In and Out on the rear panel

1

Wideband Modulation less than 3.2 GHz

1

Calibration Plan - Return to Keysight - 3 years

Highlights

Master the most complex signals with E8267D PSG Vector Signal Generator

The E8267D PSG Vector Signal Generator is the highest performance, fully-integrated microwave vector signal generator from 100 kHz to 44 GHz, allowing you to create realistic wideband radar, electronic warfare (EW), and satellite communications (SATCOM) waveforms.

  • Test advanced receivers with realistic wideband radar, EW, and Satcom waveforms with metrology-grade performance and versatile capabilities
  • Simulate complex electromagnetic environments with up to 80 MHz of bandwidth
  • Flexible, integrated 80 MHz AWG, real-time and baseband generator to simulate cellular, wireless, GPS, and custom communications
  • Reduce the time you spend creating complex signals with PathWave Signal Generation software: pulse building, noise power ratio (NPR), multi-tone signals, wireless and more
  • Master your most complex signal requirements with the industry’s best SSB phase noise: 143 dBc/Hz at 1 GHz (10 kHz offset)