Single-Channel

Like its predecessor, the Keysight 8133A, the new 81133A single pulse generator sets the standard for high-speed applications.

prod_image
  • Frequency range

    15 MHz to 3.35 GHz

  • Bandwidth

    3.35 GHz

  • Number of channels

    1

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Unrivaled Transition Time Performance

The Keysight 81133A simple pulse generator sets the standard for high-speed applications by providing programmable pulse periods from 15 MHz (66.6 ns) to 3.35 GHz (298.5 ps) on all channels. When timing and performance requirements are critical, the 81133A’s fast rise times and low intrinsic jitter allow the precise and in-depth characterization of devices such as receivers or backplanes.

  • Clock and data signals distortion
  • Graphical user interface that provides quick access to all relevant parameters
  • Fast transition times
  • Hardware-based PRBS and memory-based pattern generation

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Frequently Asked Questions