Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
-
Additional Products
- All Products, Software, Services
-
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- 53200 Series RF and Universal Frequency Counter / Timers
- 53220A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 100 ps
53220A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 100 ps
350 MHz Universal Frequency Counter/Timer, 12 digits/s, 100 ps
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The 53220A 350 MHz universal frequency counter/timer is a two-channel frequency counter with the ability to make frequency, frequency ratio, time interval and pulse width measurements.
Highlights
- Two 350 MHz input channels, plus optional third channel (6 GHz or 15 GHz)
- 12 digits/second resolution, 100 psec time interval resolution
- LXI-C/LAN, USB, GPIB
- Built-in math analysis and color, graphical display (trend and histogram)
- Optional: Lithium Ion Battery
- A BenchVue software license (BV0011B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences
The 53220A 350 MHz universal frequency counter/timer is a two-channel frequency counter with the ability to make all the frequency and time interval measurements you depend on. An optional microwave channel can be added to measure 6 or 15 GHz.
53200 Series RF & Universal Frequency Counter/Timers Overview
Get Started With the 53220A 350 MHz Universal Frequency Counter/Timer
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility