Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Gambia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Related Software Products

  • BenchLink Data Logger 3 Software 34825A BenchLink Data Logger 3 Software for 34970A/34972A 

    34825A BenchLink Data Logger 3 Software for 34970A/34972A

    The Keysight BenchLink Data Logger 3 software provides a convenient way to collect and analyze your data. The software is a Windows®-based application that uses a familiar spreadsheet environment to define measurement data to be collected.

  • BenchLink Data Logger Pro with Multiple Scans and Decision Making 34830A BenchLink Data Logger Pro Software for 34970A/34972A 

    34830A BenchLink Data Logger Pro Software for 34970A/34972A

    BenchLink Data Logger Pro software offers advanced data logging and decision making with no programming required.

Related Products & Solutions

  • 34970A Data Acquisition / Data Logger Switch Unit 34970A Data Acquisition / Data Logger Switch Unit 

    34970A Data Acquisition / Data Logger Switch Unit

    • 3-slot mainframe with built-in GPIB and RS232 interfaces
    • 6 1/2-digit (22-bit) internal DMM, scanning up to 250 channels per second
    • 8 switch and control plug-in modules to choose from

  • 34980A Multifunction Switch/Measure Unit 34980A Multifunction Switch/Measure Unit 

    34980A Multifunction Switch/Measure Unit

    • 8-slot mainframe, choice of 21-plug-in modules
    • Built-in 6 ½ digit DMM
    • Up to 1000 ch/s
    • LAN, USB, and GPIB
    • Built-in Web interface

Related Industries & Technologies