Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

U1070A Acqiris 12-bit High-Speed PCI Digitizers

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

The U1070A represents a family of 3 PCI digitizers as follows:

U1070A-001 Acqiris single-channel, 420 MS/s DP310 high-speed digitizer

  • 100 MHz DC-coupled standard input, 300 MHz AC-coupled HF input
  • 4 Mpoints acquisition memory
  • High measurement throughput with PCI interface

U1070A-002 Acqiris single-channel, 200 MS/s DP308 high-speed digitizer

  • 100 MHz bandwidth
  • 4 Mpoints acquisition memory
  • High measurement throughput with PCI interface

U1070A-003 Acqiris single-channel, 100 MS/s DP306 high-speed digitizer

  • 50 MHz bandwidth
  • 4 Mpoints acquisition memory
  • High measurement throughput with PCI interface

Brochure with Full Specifications

Description

This product is not recommended for a new design. For more information on this discontinuance or check which replacement suits your application the best, contact Keysight digitizers specialists.