X-Series Measurement Applications For EXM
These software applications for the EXM provide standards-based measurements to test multi-format cellular and wireless connectivity devices and Femtocells during manufacturing
Easily achieve your tough manufacturing goals and meet tighter schedules for today’s multi-format devices and femtocells using X-Series measurement applications for the EXM and EXF wireless test set. These standards-compliant, technology-specific cellular and wireless connectivity measurement applications help you quickly ramp up production, and optimize full-volume manufacturing. With X-Series measurement applications and the EXM and EXF you can solve today and evolve tomorrow.
- Enables you to characterize, troubleshoot and rapidly create test code for the manufacture of your design.
- Based on the library of X-Series measurement applications for benchtop signal analyzers
- Offered as a measurement only application for use with the 5-pack/50-pack options for waveform playback or as a measurement and waveform application (on EXM only) for playback of unlimited waveforms of the purchased format
Protect Your Innovation Investment
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback