Können wir Ihnen behilflich sein?
PNA-X Network Analyzers
Industry's most advanced RF test solution
Sie haben bereits dieses Produkt? Technischen Support anzeigen
Get the Deal of the Year on Network Analyzers
Save up to 40% on bundles for wideband active device characterization.
Already Own a Performance Network Analyzer?
Trade-in your current PNA-X network analyzer or a competitor's model and get credit up to 55% towards a new PNA-X.
Highlights
Reach for Unrivaled Excellence
Keysight's PNA-X is more than just a vector network analyzer. It is the world’s most integrated and flexible microwave test engine for measuring amplifiers, mixers, frequency converters, and other active devices. The hardware includes two internal signal sources, a signal combiner, S-parameter and noise receivers, pulse modulators and generators, and a flexible set of switches and RF access points. These hardware features provide a powerful core for a broad range of linear and nonlinear measurements, all with a single set of connections to your device under test.
- Simplify your test system by replacing an entire rack of equipment with one PNA-X network analyzer.
- Reduce test time with the widest range of single-connection measurement applications.
- Accurately test linear and nonlinear device characterization using advanced error correction.
- Choose from the industry's widest range of measurement applications for speed, accuracy, and ease of use in advanced RF test.
- Accelerate insight into component behavior using a multitouch display and intuitive user interface.
The Custom Power Behind Our Instruments
Pushing the boundaries of technology requires instantaneous bandwidth, spurious-free dynamic range, and signal fidelity beyond basic measurements. Keysight powers every performance product with custom MMICs, designed in-house, manufactured in our proprietary indium phosphide (InP) and gallium arsenide (GaAs) fab with custom ASIC signal processing that ensure the industry’s fastest, most reliable measurements. Count on Keysight to accelerate your next innovation. The PNA-X is more than just a vector network analyzer--it's the world's most integrated and flexible microwave test engine. In the PNA-X, Keysight semiconductors enable innovative source-per-port architecture for fast measurement speed with excellent power, phase noise, and measurement stability per port.
Design and Test a Phased Array Antenna
Discover the fundamental principles behind phased array antenna design and testing, including measurement techniques and calibration. Learn how the Keysight phased array test solution integrates and synchronizes digital control of the PNA-X vector network analyzer, VXG-C vector signal generator, and a compact antenna test range (CATR) to deliver fast, fully automated measurements.
Replace Racks
With its highly integrated and versatile hardware and reconfigurable measurement paths, the PNA-X replaces racks and stacks of equipment — with a single instrument. One PNA-X can take the place of the following test gear:
- network analyzer
- spectrum analyzer
- two signal sources
- noise figure meter / analyzer
- power meters
- switch matrix
- digital voltmeter
Key Specifications
Frequency Range
900 Hz to 67 GHz
Dynamic Range
124 to 129 dB
Output Power
13 dBm
Trace Noise
0.002 dB RMS
Built-In Ports
2 or 4
Best 201 Point Sweep Time
5.5 to 9.7 ms
View Datasheets for a Complete Set of Specifications
Find the Model That's Right for You
PNA-X Software
Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. The PNA-X supports a wide range of measurement applications, giving you the flexibility to quickly characterize active devices. Reduce your test time and gain confidence in your measurements with single-connection, multiple-measurement applications such as pulsed-RF, gain compression, intermodulation distortion, and noise figure.
Extend the Capabilities
Featured Resources
Want help or have questions?