HIGHLIGHTS

AXIe is a new open standard for high-performance, modular instrumentation, and incorporates the best features of other modular formats including VXIbus, LXI and PXI. Keysight has designed a new line of scalable chassis in this new format. Along with controller options, these new AXIe chassis will form the basis of a high-performance, AXIe-based test system.

Keysight AXIe Chassis

In the AXIe form factor, Keysight has multiple choices for chassis and controllers to meet the requirements of most applications.

  • M9502A 2-slot AXIe chassis: This new chassis was designed with transportable applications in mind. It can also be racked occupying only 2U of space.

  • M9505A 5-slot AXIe chassis: Select this chassis when you need more capacity for AXIe modules. This chassis can be used on the bench or in a rack, occupying only 4U of rack space.

Keysight Embedded Controller and Cable I/O solutions

Keysight provides both flexibility and performance while giving you the choice between controller options. Select an embedded controller when you need a compact solution or want a direct connect to the AXIe backplane. Choose the x8 PCIe cable interface for connecting the latest computer hardware to a chassis. If a connection to a lap top is required, select the ExpressCard interface.

Find the Model that's Right for You

Sie haben bereits eines dieser Produkte? Zum technischen Support

Want help or have questions?