- Home
- PRODUKTE UND DIENSTLEISTUNGEN
- Zubehör
- Adapters and Connectors
- Y1900C Adapter, 1.0 mm (m) to ruggedized 1.0 mm (f), DC to 120 GHz
Y1900C Adapter, 1.0 mm (m) to ruggedized 1.0 mm (f), DC to 120 GHz
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements
HIGHLIGHTS
- Measurement accuracy and versatility for 1.0 millimeter test systems
- Ruggedized connector on one end
- Ease of use for on-wafer and coaxial measurements
- Insertion loss (typical) : 0.5 dB @110 GHz, 0.7 dB @120 GHz
- Return loss: 14 dB (75 to 120 GHz)
- Maximum CW power: 10 W
- Repeatability: -35 dB
The Keysight Y1900C precision 1.0 millimeter coax-to-ruggedized-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms and frequency range from DC to 120 GHz.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback