- PRODUKTE UND DIENSTLEISTUNGEN
- Zubehör
- Cables, Cable Assemblies, and Leads
- U2903A 1 Meter Long SCSI Cable with 100 Pin Connector
U2903A 1 Meter Long SCSI Cable with 100 Pin Connector
Use this 1-meter long, 100 pin connector with the U2600A Series DAQ
Please exit this procurement session to buy.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
Use this 1-meter long, 100 pin connector with the U2600A Series DAQ
Highlights
Notice: The U2903A will be discontinued on June 1, 2024. The last day to place an order for this product is May 31, 2024. Keysight will continue to provide support for this product for the standard period of 5 years.
The Keysight U2903A is an accessory compatible and recommended to be used with the U2600A Series USB used with the U2600A USB modular digital I/O modules.
The pin-outs of the U2903A are dependent on the USB modular digital I/O module that they work with. For more information, please refer to the data sheet or the user guide of the USB data acquisition unit that U2903A is to be used with.
- 1 m long; 100-pin connector
Recommended Set-up: | |
---|---|
Model | Qty of U2903A |
U2651A | 1 |
U2652A | 1 |
U2653A | 1 |
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback