- PRODUKTE UND DIENSTLEISTUNGEN
- Zubehör
- Cables, Cable Assemblies, and Leads
- PX0111A Slot Blocker for PZ2100A (Qty 2)
PX0111A Slot Blocker for PZ2100A (Qty 2)
Slot Blocker For PZ2100A
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
Improve airflow by inserting plastic slot blockers into empty slots of the Keysight PZ2100A
Highlights
The Keysight PX0111A is a kit of two plastic slot-blockers to be used for the Keysight PZ2100A. These can be placed in empty slots to help improve airflow through source / measure unit (SMU) modules in the PZ2100A. Require the use of a blank filler panels for the PZ2100A.
- Set of two, single-slot slot-blockers
- Made with static dissipative PC/ABS molding compound which prevents the slot blockers from holding a charge
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback