- Keysight.Home
- PRODUKTE UND DIENSTLEISTUNGEN
- Accessories
- Probes and Probe Accessories
- E2675B InfiniiMax Differential Browser, 6GHz
E2675B InfiniiMax Differential Browser, 6GHz
Use for general purpose hand-browsing and troubleshooting signals; includes 20 replaceable probe tips
Please exit this procurement session to buy.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
HIGHLIGHTS
- 6 GHz bandwidth
- For differential and single-ended measurement
- For use with InfiniiMax I/II probe amp
- Includes 20 replaceable probe tips with built-in damping resistors
- Ergonomic handle included
- For general purpose hand-browsing and troubleshooting signals
The E2675B InfiniiMax differential browser probe head is the best choice for general-purpose troubleshooting of differential or single-ended signals with z-axis compliance and variable spacing from 0.25 – 5.80 mm (10 – 230 mils). The browser kit includes 20 replaceable tips and ergonomic handle. Order E2658B for extra 20 replacement tips plus the handle.
For use with the InfiniiMax 1130A/31A/32A/34A/68A/69A probe amps, and is compatible with Infiniium and InfiniiVision oscilloscopes.
The E2675B is a replacement of E2675A that was discontinued in June 2015. The E2675B is 100% form, fit, function, and price equivalent to the E2675A.
Interested in an E2675B?
Featured Resources for E2675B InfiniiMax Differential Browser, 6GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback