- PRODUKTE UND DIENSTLEISTUNGEN
- ...
- Digital Acquisition Benchtop System
- 34980A Multifunction Switch / Measure Mainframe And Modules
- 34933A Dual/Quad 4x8 Reed Matrix for 34980A
34933A Dual/Quad 4x8 Reed Matrix for 34980A
Dual/Quad 4x8 Reed Matrix for 34980A
Please exit this procurement session to buy.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
Connect 64 2-wire or 128 1-wire cross-points with high speed reed relays.
HIGHLIGHTS
- Dual 4x8, 8x8, or 4x16 2-wire configurations
- 64 2-wire or 128 1-wire cross-points
- High-speed reed relays
- Connections to the internal DMM
- Expandable via four 2-wire analog buses
- Relay counter
- ±150V peak, .5A switch, 1.5A carry current
The Keysight 34933A module for the 34980A Multifunction Switch/Measure Unit gives you the most flexible connection path between your device under test and your test equipment, allowing different instruments to be connected to multiple points on your device under test at the same time.
This module can be configured as a single-wire matrix, increasing the number of channels. Multiple matrix modules can be combined through the 34980A analog buses to create larger matrices, with up to 1024 1-wire cross-points in a single mainframe.
This matrix is easily configured in 1- or 2-wire configurations. The optional configuration block and high density screw terminal block provide ample space for wiring and ensure robust connections to your device under test. The standard 78-pin Dsub connectors also allow for easy connection using standard Dsub cables or mass interconnect solutions.
- Learn more Switch/Measure 10-Tips Videos
- Not sure if this is the right module? See all of the modules side by side on Keysight Multifunction Switch / Measure Mainframe and Modules
For more information about Matrix Module, please visit Matrix Modules for 34980A.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback