Können wir Ihnen behilflich sein?
34908A 40 Channel Single-Ended Multiplexer Module for 34970A/34972A
40 Channel Single-Ended Multiplexer Module for 34970A/34972A
Use the Keysight 34908A module for the 34970A/34972A Data Acquisition/Switch Unit for the greatest density in common-low applications, such as battery test, component characterization, and benchtop testing.
HIGHLIGHTS
- 40 Channel Single-Ended Multiplexer
- Single-wire switching for common-low applications
- 60 ch/s scanning
- Built-in thermocouple reference junction
Use the Keysight 34908A module for the 34970A/34972A Data Acquisition/Switch Unit for the greatest density in common-low applications, such as battery test, component characterization, and benchtop testing. Each module switches 40 one-wire inputs. All two-wire internal measurements except current are supported. The module low connection is isolated from earth and can float up to 300 V.
Standard Product Includes:
- 1 34908A, 40-Channel Single-Ended Multiplexer Module
- 1 Functional Test Certificate
Learn more about Keysight 34970A Data Acquisition (DAQ) Controller (Mainframes and Modules)
Learn more about Data Acquisition Accessories and Options
Note: Due to the restriction of 3490xA modules for trade orders in the UK and European countries, the last order for 3490xA Modules trade orders in the UK and European countries will be on March 31, 2022. The last shipment date will be on April 30, 2022.
Extend the Capabilities of Your Product
Want help or have questions?