您希望搜索哪方面的内容?
Run automated wafer-level measurements with turnkey instrument drivers and routines. Create Python 3 and PEL programs to execute custom measurement algorithms.
Highlights
The W7501B PathWave WaferPro Measurement and Programming includes:
- Over 50 turnkey measurement drivers fully optimized for speed
- Support for most industry-standard probers from FormFactor, MPI, Accretech, TEL, and others
- Integrated Wafer Map support
- Extensive library of example measurement algorithms
- Python/PEL Programming Environment
Built-on on the powerful PathWave Device Modeling (IC-CAP) technology, PathWave WaferPro features a modern and intuitive user interface. WaferPro can run tests in virtual or simulation mode to facilitate the development of measurement routines. Users can use the Python 3 programming environment to create custom measurements, post-process algorithms, and pass/fail conditions. WaferPro exports measured data in several standard formats during the test plan execution, including IC-CAP's MDM and PathWave Model Builder's MEA formats.
扩展您产品的功能
需要帮助或遇到问题?