技术资料
N9040B UXA X-Series
Signal Analyzer, Multi-touch
2 Hz to 8.4, 13.6, 26.5, 44, or 50 GHz
Definitions and Conditions
Specifications describe the performance of parameters covered by the product warranty and apply to temperature ranges 0 to 55 °C, unless otherwise noted.
95th percentile values indicate the breadth of the population (approx. 2s) of performance tolerances expected to be met in 95 percent of the cases with a 95 percent confidence, for any ambient temperature in the range of 20 to 30 °C. In addition to the statistical observations of a sample of instruments, these values include the effects of the uncertainties of external calibration references. These values are not warranted. These values are updated occasionally if a significant change in the statistically observed behavior of production instruments is observed.
Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 80 percent of the units exhibit with a 95 percent confidence level over the temperature range 20 to 30 °C. Typical performance does not include measurement uncertainty.
Nominal values indicate expected performance, or describe product performance that is useful in the application of the product, but is not covered by the product warranty.
The analyzer will meet its specifications when:
For instruments with option H1G, all standard instrument specifications apply for 0 to 40 °C, except as noted in document N9040-90026. Maximum operating temperature range is 40 °C when using the 1 GHz IF path.
Frequency and Time Specifications
Amplitude Accuracy and Range Specifications
Dynamic Range Specifications
General Specifications
×
请销售人员联系我。
*Indicates required field
感谢您!
A sales representative will contact you soon.