Column Control DTX

33503A BenchLink Waveform Builder Pro and Basic Software

技术资料

Create Custom Waveforms Faster

Fast and easy analysis tools for more insight

—  Standard waveform library provides quick access to common signals (DC, half-sine, noise, sine, square, triangle, ramp, pulse, exponential)

—  Comprehensive library of built-in signals provides fast, easy access to complex signals

—  Free-hand, point and line-draw modes to create custom shapes

—  Equation editor enables creation of waveforms with exact polynomials

—  Advanced math functions provide additional flexibility for more complex signals

—  Sequencing editor to build and arrange composite waveforms for design optimization

—  Filtering and windowing functions allow smooth transitions between waveforms

—  Fast Fourier Transform (FFT) capability enables viewing of signal frequency characteristics

—  Complimentary Cumulative Distribution Function (CCDF) curves enables viewing of signal power characteristics

Fast, Efficient Custom Waveform Creation

The Keysight 33503A BenchLink Waveform Builder Pro is the first full-featured waveform creation software for waveform generators. The software enables engineers to take full advantage of Keysight signal generation capabilities and makes custom waveform creation fast and simple. It is ideal for R&D engineers characterizing new designs and test system engineers validating production units.

BenchLink Waveform Builder Pro is a Microsoft Windows-based program that provides easy-to-use creation tools, such as an equation editor, waveform math and drawing tools, which can be used to create custom signals. It features a standard function library, waveform sequencer; as well as filters and windowing functions that allow you to easily modify and further refine your waveform. A library of built-in signals supports fast creation of more complex waveforms such as multi-tone, serial data, trapezoid and Gaussian.

With BenchLink Waveform Builder Pro, you gain access to advanced signal creation and editing capabilities, without requiring hours of programming. The result is quicker, easier creation of custom waveforms, coupled with deeper analysis insight into your signals.

Download Keysight’s free 30-day trial version and create custom waveforms faster

The free 30-day demo version of the BenchLink Waveform Builder Pro Software is the fully functional Pro version. After the 30-day trial period the full version of the software will revert to the basic free version. If you choose to continue to utilize the full Pro version, you may purchase a license to retain the Pro version’s full functionality and benefits.

For more information and to download your free copy today visit: www.keysight.com/find/33503

Key applications

— Electronic controls, baseband wire less communications

— Linear amplifiers, DC brushless motors, switching power supplies

— Medical devices, digital audio

— Clock signals, modulation source