Column Control DTX

WaveJudge 无线空口分析仪

技术概述

The SJ001A WaveJudge Wireless Analyzer Toolset is a modular and scalable solution for wireless testing and troubleshooting. It provides real-time visibility into the interaction between protocol and physical layers in wireless transmissions, covering sub-6 and mmWave frequencies, up to 800 MHz channels, and up to 8x8 MIMO configurations. It can support up to 256 modules in a single system, allowing users to customize their platform to address specific challenges. The SJ001A WaveJudge Wireless Analyzer Toolset features the following modules: - RXJudge 4-port RF Receive Module: This module features four independent, configurable 40 MHz receivers with superior sensitivity and dynamic range. All ports in a system are truly synchronized and coherent, enabling faster and easier module installation. - RXJudge2 Digital IF (800 MHz Module): This module features a single channel digital baseband IF interface module with 2400 Mhz sampling rate. It provides 800 MHz analysis over a 1x800 channel bandwidth and 1024 MSample capture buffer. It also controls and interfaces with the external Remote mmWaveJudge module. - IntelliJudge2 Module: This module features the latest in DSP cores, FPGA density, dynamic RAM and technology-specific accelerators. It enables real-time analysis, triggering, filtering, logging, and charting of everything in the wireless channel for any amount of time. It also integrates with the SJ001A WaveJudge Wireless Analyzer Toolset platform, allowing users to configure their system for real-time testing with no time constraints. - SynthJudge 2-OCXO Clock Module: This module features dual frequency from 380 MHz to 6 GHz, enabling systems development for multiple markets. It also provides system-wide port synchronization, eliminating the need for external clock sources or calibration. - StoraJudge IQ SSD Storage Module: This module features IQ data storage on memory modules instead of a fixed cache, allowing users to customize their system for short or long-term captures. It also enables IQ captures to recreate the wireless channel and provide in-depth physical analysis. - mmWaveJudge (External Module): This module interfaces with the RXJudge2 Digital IF (800 MHz Module) and provides basic 2x2 MIMO or massive MIMO applications at mmWave bands. Its output range is from 2.5GHz to 11.5GHz; mmWave input range 24-30GHz and 37-42.5GHz; mmWave bandwidth 1.4GHz. The SJ001A WaveJudge Wireless Analyzer Toolset is the ultimate authority in wireless testing, offering flexibility, scalability, power, and cost-effectiveness. It can help users identify and solve interference questions, attach process failures, cell synchronization issues, handover issues, optimization and efficiency issues, and more. It can also adapt to the transformation of the wireless industry, protecting users' investment. To learn more about the SJ001A WaveJudge Wireless Analyzer Toolset, please visit www.keysight.com/find/sj001a or contact your local Keysight office at www.keysight.com/find/contactus.