- PRODUKTE UND DIENSTLEISTUNGEN
- Zubehör
- Chassis and Controllers
- Y1206A USB Keyboard and Optical Mouse
Y1206A USB Keyboard and Optical Mouse
Keyboard is thin and spill-resistant with adjustable tilt legs; mouse has high-definition optical tracking
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
Keyboard is thin and spill-resistant with adjustable tilt legs; mouse has high-definition optical tracking
HIGHLIGHTS
- Keyboard has a thin profile, adjustable tilt legs, and a spill-resistant design
- Keyboard includes 104 keys with full-size F-keys and number pad
- Mouse has high-defintion optical tracking (1000 dpi) and includes 2 buttons and scroll wheel providing precise tracking and easy text selection
- Mouse utilizes an ambidextrous design so it can be used either right- or left-handed
- Plug-and-play USB connection
The Y1206A kit includes both keyboard (104 keys) and an optical mouse. Both utilize an USB connection to the enbedded controller and are plug-and-play.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback