- PRODUKTE UND DIENSTLEISTUNGEN
- Zubehör
- Calibration Modules and Kits
- 85555A Splitter Drive Cable, 2 Meter
85555A Splitter Drive Cable, 2 Meter
Use to connect the 85523B CalPod controller to the 85556A CalPod control cable splitter
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
Use to connect the 85523B CalPod controller to the 85556A CalPod control cable splitter
HIGHLIGHTS
- 2 meter length
- 12 conductors, 28 AWG wire gauge
- Carries ± 15 VDC and 60 mA
- Mates with and is used with the 85556A CalPod control cable splitter
This cable is used to connect the 85523A/B CalPod controller to the 85556A CalPod control cable splitter. If longer distances are required, use the 85554A 10 meter drive cable extension. This cable is supplied with the 85556A CalPod control cable splitter.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback