N9953B FieldFox Handheld Microwave Analyzer, 54 GHz
A lightweight, durable, software-enabled cable and antenna analyzer, spectrum analyzer, network analyzer, and more
A partir de
Highlights
Never Sacrifice Capability or Portability
Keysight's FieldFox portable analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. Choose the software-enabled FieldFox configuration that best meets your needs.
- Base model includes a cable and antenna tester (CAT)
- Add software-defined measurement functions according to your needs.
- Capture elusive signals with 120 MHz gap-free, real-time bandwidth.
- Measure all four S-parameters simultaneously.
- Make accurate spectrum analyzer measurements without warmup.
- Perform over-the-air measurements for 5G NR and LTE.
- Use GPS/GNSS for geolocation and timestamping.
- Carry one lightweight unit at 3.4 kg (7.4 lb).
Principais especificações
Frequência máxima
54 GHz
Frequência máxima
54 GHz
Visualizar mais
Largura de banda:
110 MHz
Análise máxima de largura de banda:
120 MHz
Frequência máxima:
54 GHz
Measurement Functions:
Network analysis
Signal analysis
Cable and antenna tester
Real-time spectrum analysis
Frequência de início CAT/VNA:
300 kHz
Frequência de início do Analisador de espectro:
5 kHz
Spectrum Analyzer:
Yes - Optional
Vector Network Analyzer:
Yes - Optional
N9953B FieldFox Handheld Software
Configure your FieldFox handheld analyzer to meet your specific measurement needs with powerful software options engineered to deliver precise measurements in the field.
- Carry one portable instrument that supports over 25 different measurement functions.
- Configure as a VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more.
- Order software pre-installed or upgrade an existing instrument.
PathWave Vector Signal Analysis (89600 VSA) Software
- Record signals in the field and evaluate them later using 89600 VSA.
- Demodulate and perform comprehensive vector signal analysis to optimize your deployment.
- Decode and verify MAC, RLC and RRC-layer messages across multiple radio frames.
- Analyze and troubleshoot signals in cellular, wireless-connectivity, aerospace, defense, and general-purpose applications.
Interested in the N9953B?
What's Included With Your Purchase
- LAN cable
- AC/DC adapter
- Localized power cord
- Quick Reference Guide
- Rechargeable Li-ion battery
- Soft carrying case with backpack and shoulder straps
Extend the Capabilities
Featured Resources
Want help or have questions?