N9915C FieldFox C Handheld Microwave Analyzer, 10 GHz
A lightweight, durable, and software-defined cable and antenna analyzer, spectrum analyzer, network analyzer, and more
A partir de
Highlights
Analyze Anywhere with FieldFox Portable Analyzer
Unleash your analysis potential with high-performance spectrum and network analysis from 3 kHz to 10 GHz. Choose the software-defined FieldFox configuration that best meets your evolving needs.
- Capture elusive signals with up to 120 MHz gap-free, real-time bandwidth.
- Measure all four S-parameters simultaneously with 115 dB dynamic range.
- Make accurate spectrum analyzer measurements (± 0.3 dB) without warmup.
- Perform over-the-air measurements for 5G NR and LTE.
- Use GPS/GNSS for geolocation and timestamping.
- Carry one lightweight unit at 3.4 kg (7.4 lb).
What's included:
- Base model: cable and antenna tester (CAT)
- AC/DC adapter
- Localized power cord
- Rechargeable Li-ion battery
- Soft carrying case with backpack and shoulder straps
- Quick Reference Guide
Principais especificações
Número de portas embutidas
2
Frequência máxima
10 GHz
Number of Internal Sources
1
VNA Series
FieldFox
VNA Type
Handheld
Número de portas embutidas
Frequência máxima
Number of Internal Sources
VNA Series
VNA Type
2
10 GHz
1
FieldFox
Handheld
Visualizar mais
Características adicionais baseadas em CAT/VNA:
Mixed-Mode S-Parameters
Vector Voltmeter
Aplicações:
Over-the-Air LTE FDD
5G NR
Over-the-Air LTE FDD
Largura de banda:
40 MHz
Opções de largura de band:
10 MHz
40 MHz
120 MHz
Cable and Antenna Analyzer:
Yes - Standard
Frequência máxima:
10 GHz
Measurement Functions:
Network analysis
Spectrum analysis
Cable and antenna tester
Frequência de início CAT/VNA:
3 kHz
Número de portas embutidas:
2
Number of Internal Sources:
1
Passo de atenuador padrão:
5 dB/step
System Dynamic Range:
>104 dBc
TOI @1 GHz (3rd Order Intercept):
+10 dBm
Ruído de traço:
0.0011 dB @ 1 GHz
VNA Series:
FieldFox
VNA Type:
Handheld
N9915C FieldFox Handheld Software
Make your FieldFox handheld analyzer more capable with convenient software upgrades — engineered to deliver precise measurements in the field.
- Carry one portable instrument that handles routine maintenance and in-depth troubleshooting.
- Configure as a VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more.
- Order software pre-installed or upgrade an existing instrument.
Interested in a N9915C?
Extend the Capabilities
Garantia, Calibração e Serviços
Featured Resources
Want help or have questions?