- AC Power Sources
- AC6800 Series Basic AC Sources
- AC6801B Basic AC Power Source, 500 VA, 310 V, 2.5 A
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
AC6801B Basic AC Power Source, 500 VA, 310 V, 2.5 A
This basic AC power source offers stable, reliable power up to 500 VA. An intuitive user interface and flexible I/O connectivity.
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
Vendido por: Keysight Online Sales
A partir de
This basic AC power source offers stable, reliable power up to 500 VA. An intuitive user interface and flexible I/O connectivity.
HIGHLIGHTS
- Increase your uptime with stable, reliable AC power source
- Engineer reliability into your designs with a basic AC power source
- Test your designs with confidence
- Test under real-world conditions - fluctuating voltage or transient spikes
- Easily access setup and measurement information
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster