- Zubehör
- Racks, Rackmount Kits, and Rack Accessories
- N7907A Advanced Power System Rack Mount Kit
N7907A Advanced Power System Rack Mount Kit
The N7907A rack mount kit can be used for all Advanced Power System N6900A and N7900A power supplies, regardless if they are 1 kW or 2 kW form factors. It can also be used for mounting the N7909A power dissipater unit.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
The N7907A rack mount kit can be used for all Advanced Power System N6900A and N7900A power supplies, regardless if they are 1 kW or 2 kW form factors. It can also be used for mounting the N7909A power dissipater unit.
HIGHLIGHTS
The N7907A rack mount kit can be used for all Advanced Power System (APS) N6900A and N7900A Series power supplies, regardless if they are 1 kW or 2 kW form factors. It can also be used for mounting the N7909A power dissipater unit. The N7907A is intended for use in a 19-inch EIA rack cabinet.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback