- Zubehör
- Terminal Blocks
- 34931T Terminal Block for 34931A Matrix
34931T Terminal Block for 34931A Matrix
Provides a flexible method for connecting discrete external wiring; detachable with screw-type connections
Please exit this procurement session to buy.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
Provides a flexible method for connecting discrete external wiring; detachable with screw-type connections
HIGHLIGHTS
The Keysight 34931T is a terminal block for the 34931A dual 4x8 armature matrix. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The 34931T is a detachable terminal block with screw-type connections that provides a flexible method for connecting external wiring.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback