- Keysight.Home
- PRODUKTE UND DIENSTLEISTUNGEN
- Accessories
- Terminal Blocks
- 34923T Terminal Block for 34923A Multiplexer
34923T Terminal Block for 34923A Multiplexer
Flexible method for connecting discrete external wiring; detachable with screw-type connections
Please exit this procurement session to buy.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
HIGHLIGHTS
The Keysight 34923T is a terminal block for the 34923A 40/80-channel reed multiplexer. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The following two terminal blocks are available to facilitate wiring connections to the 34923A module:
- 34923T-001 (Option 001) Terminal Block for 2-wire configurations
- 34923T-002 (Option 002) Terminal Block for 1-wire configurations
The 34923T is a detachable terminal block with screw-type connections that provides a flexible method for connecting external wiring.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
Interested in a 34923T?
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback