This sample queries *IDN?, and then changes voltage on DAC channel of Agilent 34907 Multifunction Module in slot 2.
This program requires a 34907A module to be present in slot 2.
The program requires that the VISA drivers are installed in the computer. VISA comes with the Agilent I/O Library.
The program was developed in Microsoft® Visual Studio 2005
Date: Feb 2010
Version: 1.0
Language: Microsoft® Visual C++
Instruments: Data Aquisition
OS Requirements: Microsoft Windows® XP SP3, VISTA (32 bit)
Additional Software: Agilent IO Libraries Suite 15.0 (or later)
Microsoft, Windows, XP, Vista are registered trademarks of Microsoft Corporation
Copyright © 2010 Agilent Technologies Inc. All rights reserved.
You have a royalty-free right to use, modify, reproduce and distribute these example files (and/or any modified version) in any way you find useful, provided that you agree that Agilent has no warranty, obligations or liability for any Sample Application Files.
Agilent Technologies will not modify the program to provide added functionality or construct procedures to meet your specific needs.